Corrugated Cardboard Box

A legislative decree of September 3, 2020 made environmental labeling mandatory, introducing new rules that need to be clarified. On this page you will find information on proper waste disposal according to the principles of separate waste collection.
Proper paper has a grammage of up to 150 g/m2, while cardboard features a grammage in excess of 600 g/m2, and as high as 1100 g/m2. Paperboard, on the other hand, is a paper-based material with a grammage that lies between paper and cardboard, identified by a grammage in the 250 to 450 g/m2 range. There are two apparently undefined ranges, namely between 150 and 250 g/m2, and between 450 and 600 g/m2: within these ranges, the line between paper and paperboard (in the case of the former range) and between paperboard and cardboard (in the case of the latter) is a little blurred.
REDUCE THE VOLUME OF THE BOX
CHECK YOUR LOCAL MUNICIPAL GUIDELINES


DO NOT DISPERSE INTO THE ENVIRONMENT
NE PAS DISPERSER DANS L'ENVIRONNEMENT
NO SE DISPERSAN EN EL AMBIENTE
SICH NICHT IN DER UMWELT VERTEILEN
NON DISPERDERE NELL'AMBIENTE
PAPER COLLECTION
COLLECTION DE PAPIER
RECOGIDA DE PAPEL
PAPIER-SAMMLUNG
RACCOLTA CARTA
